- 100% clear acrylic prismatic lens provide excellent illumination
- Lift-and-shift lens offers easy re-lamping
- Ends formed with housing for strength and row alignment
- Commercial or residential electronic ballast
- Rotorlock lampholders enable easy lamp engagement
- Embossed steel end plates with 7/8" knockout
- Ideal for commercial and residential applications
Metalux
WN-232A-120V-REB1-U
Specifications
Product Description
Brand Name | Metalux |
Family | WN Series |
Description | 2 Lamp, 4' Wraparound, 120V Residential, T8 |
Product Details
Lamp Type | T8 (Not Included) |
Amperage Rating | 0.458 at (120V) |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |