- Equipped with energy saving ballasts
- Reinforced fiberglass housing
- High Impact acrylic / DR diffuser material
- Continuous polyurethane gasketing formed into housing
- Watertite hubs standard at each end accepts 1/2" conduit
- Optional top only hub entry or combination top and side entry
- Die formed galvanized steel mounting brackets
- Baked white enamel finish on internal channel/high reflectance
- No holes required for surface/chain mounting
Metalux
VT2-8DR-U
Specifications
Product Description
Brand Name | Metalux |
Family | VT2 Series |
Description | 8' Vapor-Tite Replacement Lens for VT2 Series |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |