- Flip-up socket feature for faster installation out of the box
- Die-formed cold-rolled steel channel construction with numerous KOs
- Pressure lock lampholders (RS), spring loaded lampholders (SL)
- Easy wireway access/wireway cover removed without tools
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in silver-lined reflector finish
- Storage or utility area, cove or display case application
- Lamp not included
Metalux
SSF-254T5-UNV-EBT1-U
Specifications
Product Description
Brand Name | Metalux |
Family | SSF Series |
Description | 2 Lamp, 4' Standard Strip, 120-277V Program Rapid Start Electronic Ballast, T5HO, Flip-up Sockets |
Product Details
Lamp Type | T5HO |
Amperage Rating | N/A |
Mounting | Strip |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 106W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |