- Flip-up socket feature for faster installation out of the box
Specifications
Product Description
Brand Name | Metalux |
Family | SSF Series |
Description | 2 Lamp, 4' Standard Strip, 120-277V CEE Listed Electronic Ballast, T8, Emergency 4 watts |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.231 (at 277V) |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 58W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |