- ENERGY STAR® qualified. Learn more at energystar.gov
- Flip-up socket feature for faster installation
- Commercial or residential ballast types available
- Heavy-duty, die-formed, cold-rolled steel channel includes knockouts
- Tong hanger groove offered for easy mounting
- Pre-painted material standard
- PAF optional
- Tandem 8' lengths
- Optional reflectors in specular or white finishes
- Storage and utility, display case, cove, task and general applications
- Lamps are not included
Metalux
SNF-140-LRS-120V-U
Specifications
Product Description
Brand Name | Metalux |
Family | SNF Series |
Description | 1 Lamp, 4' Narrow Strip, Magnetic Ballast, T12, Flip-up Sockets |
Product Details
Lamp Type | T12 |
Amperage Rating | 0.125 (at 120V) |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 40W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |