- ENERGY STAR® qualified. Learn more at energystar.gov
- Flip-up socket feature for faster installation
- Commercial or residential ballast types available
- Heavy-duty, die-formed, cold-rolled steel channel includes knockouts
- Tong hanger groove offered for easy mounting
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in specular or white finishes
- Storage and utility, display case, cove, task and general applications
- Lamps are not included
Metalux
8TSNF-132-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | SNF Series |
Description | 2 Lamp, Tandem 8' Narrow Strip, CEE Listed Electronic Ballast, T8, Flip-up Sockets |
Product Details
Lamp Type | T8 (Not Included) |
Amperage Rating | 0.116 at (277V) |
Mounting | Strip |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 31W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |