- Heavy-duty, apertured or closed-top reflector
- Apertured reflector standard with 8% uplight
- Flip-up socket feature for faster installation
- Die-formed channel with baked-white enamel finish
- Pressure lock or spring-loaded lampholders
- Wire guards available for special application
- Silver-lining reflector finish available
- Tandem 8' lengths
- Lamps not included with either IAF or ICF series
Metalux
8TIAF-232-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | IAF, ICF Series |
Description | 4 Lamp, Tanden 8' Industrial Apertured Uplight, CEE Listed Electronic Ballast, T8, Flip-Up Sockets |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.116 at (277V) |
Mounting | Ceiling |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 64W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |