Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

GR5 Series

  • Shallow, low-profile housing
  • Spring-loaded steel latches and safety lock T-hinges
  • Rotolock T5 lampholders
  • Ballast cover easily removed without tools
  • Full-length mechanical light-traps and positive end light seals
  • Die-formed housing with full-length stiffeners
  • End plate grid-lock feature
  • Four auxiliary fixture-end suspension points provided
  • Field-installation flange kit available, for drywall applications,
GR5 Series

GR5 Series

Overview

The GR5 is a T5-dedicated troffer designed to offer premium performance in a low profile housing. The GR5's shallow, low profile housing is compatible with even highly restrictive plenums. Luminaires are compatible with today's popular ceiling systems. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?