- Retail, industrial and warehouse applications
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay HBL Series |
Description | Linear High Bay6 lamps54W T5HO Lamp |
Product Details
Lamp Type | T5HO |
UPC | 080083662029 |
Amperage Rating | 1.16A at 277V |
Color Temperature Max | 5000K |
Mounting | Suspension Mount |
Range of Motion | N/A |
Voltage Rating | 120 V / 277 V |
Wattage | 54W |
Product Weight | 17.5 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |