- Retail, industrial and warehouse applications
- Channel and end plates constructed of die-formed steel
- Class P electronic ballast and twistlock lampholders
- Segmented optical design optimizes performance by three distributions
- Stiffening brackets add additional strength and rigidity to channel
- Uplight option available to permit ceiling uniformity
- Excellent thermal dissipation without any special components
- Suspension-mount with optional wire hook and chain set
- F-Bay modular power supply available for quick power disconnect
Metalux
HBL632
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay HBL Series |
Description | (6) 32W, T8 Instant Start CEE Listed HBF Ballast, 120-277V, V-Hangers |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.116 at (277V) |
Mounting | High Bay |
Range of Motion | N/A |
Voltage Rating | 120 V / 277 V |
Wattage | 32W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |