- Full-bodied steel housing for rigidity and strength
- Segmented optical design optimizes performance by three distributions
- Five-year, 55°C or three-year, 65°C ballast warranty
- High-performance polyester powder-coat to protect from corrosion
- Door frame and lens available in clear and prismatic acrylic
- F-Bay modular power supply available for quick power disconnect
- Suspension-mount with optional wire hook and chain set
- Single monopoint-mounting also available with HB-SPM tong hanger
Metalux
HBI654HT5-UPL-L5
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay HBI Series |
Description | (6) 54W T5HO Program Start, 120-277V, Uplight, High Temp Ballast, 5000K Lamps, V-hangers provided |
Product Details
Lamp Type | T5 |
UPC | 080083535361 |
Amperage Rating | 0.195 at (277V) |
Color Temperature Max | 5000K |
Mounting | High Bay/Suspension |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 54W |
Product Weight | 21.5 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |