- Save 50% or more in energy over existing 4-lamp T12 luminaires
Specifications
Product Description
Brand Name | Metalux |
Family | Commercial Retrofit Kit (ART) |
Description | Commercial 2' x 2' Retrofit Kit, 2-lamp, White Reflector, Pre-wired Instant start sockets to CEE Listed ballast, Bulk-pack - 1 carton each: 10 Electrical & 10 Reflector Assemblies |
Product Details
Lamp Type | N/A |
UPC | 080083611010 |
Amperage Rating | 0.129A at 277V |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 36W |
Product Weight | 13.75 |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |