- Available in 1' x 4', 2' x 2' and 2' x 4' recessed & surface versions
- Advanced optical control
- High performance efficacy up to 127 lumens per watt
- Over 60% energy savings when compared to fluorescent troffers
- Three CCT options: 3000K, 3500K and 4000K at 85 CRI
- Four stocked lumen packages offered along with multiple MTO options
- Standard 0-10V dimming driver with Step-dim and Fifth Light options
- 2x2:L87 at 60,000 hours; 2x4:L89 at 60,000 hours with 5 year warranty
- Shallow depth housing (3.25") with tool-less driver access from below
Metalux
22AC-LD5-23-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Accord LED Series |
Description | 2X2 LED Accord, Frosted Acrylic Lens, 2300 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.082 at (277V) |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 19.5W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |