- Uses patent pending Perceive™ Technology based on cognitive science
Specifications
Product Description
Brand Name | Metalux |
Family | Perceive |
Description | 2x4 Perceive,4500 Lumens, Bevel Shielding,120-277V,80 CRI,4000K , White Finish. |
Product Details
Lamp Type | LED |
Amperage Rating | 0.12A at 277V |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 33 W |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |