- Ideal for replacing single or two lamp fluorescent wraparounds
- Prismatic LED blend acrylic lens for general light coverage
- Efficacy up to 115 lm/W saves up to 40% over fluorescent wraps
- Low-profile, post-painted die formed channel (48" L x 5" W x 2.5" H)
- Energy-Star compliant and 5-year warranty
- 120V, FCC class B residential driver available
- NEC 410.16 and NFPA 70 code compliant for closet or storage installs
- Surface or chain mount capable
- Available in 2ft and 4ft sizes
Metalux
Metalux WP Series Retail
Overview
The Metalux WP utility LED wrap light is an Energy Star compliant fixture designed to retrofit and replace fluorescent wraparounds. The WP has a compact, low-profile design, prismatic lens and post-painted steel exterior. Standard features include prismatic acrylic lens, surface or suspended mount features, 120V cold-start driver, and five year warranty. These features make the WP a combination of quality and value that can be used in most light commercial, educational, residential, corridor, stairway, multi-use or utility applications.