- Center basket contemporary design improves and elevates any location
Specifications
Product Description
Brand Name | Metalux |
Family | LCRL Center Lens Troffer Retail |
Description | Architectural LED Ribbed Lens Troffer,34.7W |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.125A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 34.7W |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |