Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22LCRL3040C

  • Center basket contemporary design improves and elevates any location
22LCRL3040C

22LCRL3040C

Resources

Specifications

Product Description

Brand Name Metalux
Family LCRL Center Lens Troffer Retail
Description Architectural LED Ribbed Lens Troffer,23 W
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083889877
Amperage Rating 0.083A at 277V
Color Temperature Max 4000K
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 23W
Product Weight 11.75
Case Quantity 1
Pallet Quantity 56
Country of Origin MX
ARRA No
Lamp Type T8

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?