- Center basket contemporary design improves and elevates any location
- Superior optics uses frosted lens for even, glare-free output
- Replaces 2 lamp T8 fluorescent (up to 64 watt equivalent)
- Latch-less design provides clean architectural look
- Single person installation with no special tools needed
- Available in 2x2 and 2x4 sizes
- Low profile, IC Rated recessed form factor fits most T-grid systems
- 0-10V low voltage dimming to 10% using low voltage dimmer switch
- 120-277V FCC class A electronic driver
- Five year warranty
Metalux
LCRL Center Lens Troffer Retail
Overview
The Metalux LCRL is a direct to consumer fixture that combines the architectural appeal of a center lens with the conveniece of a recessed troffer housing. Designed to retrofit and replace linear fluorescent troffers, LCRL replaces 2 or 3 lamp T8 lamps and provides over 40% energy savings. Backed by a five year warranty and LED technology that lasts up to 24 years, the LCRL combines latch-less design, matte white paint finish and frosted acrylic lens to deliver energy savings, visual comfort and aesthetics at an incredible value.