- Available in 2' x 4', 2' x 2' and 1' x 4'
Specifications
Product Description
Brand Name | Metalux |
Family | GR LED Recessed Troffer - Retail |
Description | 2X4 General Recessed LED Troffer w/ Prismatic Lens120V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.16A at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 45W |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |