- Replaces 2 or 3-lamp T8 fluorescent lamps (64-96W equivalent)
- Traditional prismatic A12 lens and door assembly
- Linear fluorescent troffer look and aesthetic
- Great for retrofit or replacement projects
- Low profile, IC Rated recessed form factor fits most T-grid systems
- Available in 2x2 and 2x4 sizes
- Tool-free driver access for easy installation from below
- 3500K or 4000K CCT options
- 120V or 120-277V FCC class A drivers
Metalux
GR LED Recessed Troffer - Retail
Overview
The Metalux GR LED direct to consumer series is a recessed troffer with a prismatic lens door assembly. Designed to retrofit and replace linear fluorescent troffers, GR LED replaces 2 or 3 lamp T8 lamps and provides over 40% energy savings. Backed by a five year warranty and LED technology that lasts up to 24 years, the GR LED combines the traditional look, value and appearance of a fluorescent prismatic troffer with the quality and performance found in Cooper Lighting Solutions commercial troffer products.