- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGT Panel |
Description | Metalux 2x2 CGT LED Panel 4000K 80CRI 3582 Lumens 347V |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 347V |
Wattage | 31.4W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |