Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24CGT5550C-347

  • 1x4, 2x2, and 2x4 sizes available
24CGT5550C-347

24CGT5550C-347

Resources

Specifications

Product Description

Brand Name Metalux
Family CGT LED Panel Series
Description Metalux 2x4 CGT LED Panel 5000K 80CRI 5337 Lumens 347V

Product Details

UPC 080083880614
Amperage Rating N/A
Color Temperature Max 5000K
Mounting Ceiling Mount
Voltage Rating 347V
Wattage 46.8W
Product Weight 1.0
Case Quantity 1
Pallet Quantity 18
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?