Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

14CGT4050C-347

  • 1x4, 2x2, and 2x4 sizes available
14CGT4050C-347

14CGT4050C-347

Resources

Specifications

Product Description

Brand Name Metalux
Family CGT LED Panel Series
Description Metalux 1x4 CGT LED Panel 5000K 80CRI 4351 Lumens 347V

Product Details

UPC 080083880287
Amperage Rating N/A
Color Temperature Max 5000K
Mounting Ceiling Mount
Voltage Rating 347V
Wattage 39.4W
Product Weight 1.0
Case Quantity 1
Pallet Quantity 54
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?