Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

CGT Panel

  • 1x4, 2x2, and 2x4 sizes available
  • Thin 2.125" inch height
  • Fits in shallow plenums with room to spare
  • Robust die-formed steel housing is post-painted for maximum durability
  • Acrylic microoptics provide uniform illumination from corner to corner
  • Extruded aluminum bezel tightly sealed to the housing for durability
  • High performance efficacy up to 117 lm/W
  • 80 CRI (minimum) and available in 3500K, 4000K, and 5000K CCT
  • Surface or suspension mounting available
CGT Panel

CGT Panel

Overview

The CGT Flat Panel LED series is the contractor go-to panel providing customers an affordable, low glare panel that fits in shallow plenums with room to spare. Acrylic micro optics provide uniform illumination from corner to corner. It's back-lit, durable design provides immediate opportunities to replace fluorescent fixtures with a LED solution. The CGT Flat Panel LED is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.

Resources

Stock Catalog Number (14)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?