Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

UHB-SMB14

  • Compact, 12” and 16” round die cast aluminum housing
UHB-SMB14

UHB-SMB14

Resources

Specifications

Product Description

Brand Name Metalux
Family UHB LED High Bay
Description Metalux LED Round High Bay Accessory, Surface Mount Bracket for 14" dia

Product Details

UPC 080083886081
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Product Weight 0.55
Case Quantity 10
Pallet Quantity 640
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?