- Compact, 12” and 16” round die cast aluminum housing
Specifications
Product Description
Brand Name | Metalux |
Family | UHB LED High Bay |
Description | Clear Polycarbonate Reflector for 18K lumen |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Color Temperature Max | 5700K |
Mounting | N/A |
Voltage Rating | N/A |
Wattage | 681W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |