- Compact, 12” and 16” round die cast aluminum housing
Specifications
Product Description
Brand Name | Metalux |
Family | UHB LED High Bay |
Description | Metalux LED Round High Bay, 4000K, 120/277V, White, 24000 lumens, 0-10V Dimming, 6ft Cords, Hook and 1/2" threaded hub mounting |
Product Details
Lamp Type | LED |
Amperage Rating | 1.64A at 120V |
Color Temperature Max | 4000K |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 197W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |