Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

UHB-12-347V-L840-CD-U

  • Compact, 12” and 16” round die cast aluminum housing
UHB-12-347V-L840-CD-U

UHB-12-347V-L840-CD-U

Resources

Specifications

Product Description

Brand Name Metalux
Family UHB LED High Bay
Description Metalux LED Round High Bay, 4000K, 347V, White, 12000 lumens, 0-10V Dimming, 6ft Cords, Hook and 1/2" threaded hub mounting

Product Details

Lamp Type LED
Amperage Rating 0.30A at 347V
Color Temperature Max 4000K
Mounting Suspension Mount
Voltage Rating 347V
Wattage 100W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?