- Full length 48" long, standard 7" wide steel construction
Specifications
Product Description
Brand Name | Metalux |
Family | LW LED Wrap |
Description | 4 ft Specification Garde LED Linear Wrap Light, 4600 Lumens, 4000K, UNV 0-10V Dim |
Product Details
Lamp Type | Integrated LED |
Amperage Rating | .137 at 277V |
Color Temperature Max | 4000K |
Mounting | Surface/Suspended |
Voltage Rating | 120/277V |
Wattage | 38 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |