Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Benchmark LED High Bay

  • High lumen packages available up to 75,000 lumens
  • cULus listed for wet locations -40°C -to 65°C ambient environments
  • IP66 listed for demanding and complex environments
  • Integrated WaveLinx Wireless Sensor – provides 1200 sq ft. coverage
  • High performance efficacy up to 181 lm/W
  • Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 50K, 60K, 70K
  • Narrow, medium, and wide distribution
  • 3000K, 3500K, 4000k and 5000k CCT and 70CR and 80CRI options
  • 0-10V dimming standard
Benchmark LED High Bay

Benchmark LED High Bay

Overview

Benchmark LED is designed for a wide variety of industrial applications where higher ambient performance is required for complex environments. Its heavy-duty diecast aluminum body provides durability, optimal thermal control, and longer system life. Its advanced optical systems delivers premium efficacy and multiple distributions. The Benchmark is an ideal high bay fixture for use in industrial, manufacturing, cold storage, large indoor, sports/recreation, and retail applications.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?