- Precision designed optical performance
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Optimized High Bay Luminaire ,24,000 Lumens ,Wide Distribution ,347 Volts ,80 CRI,5000K ,0-10V Dimming Driver ,Modular Plug |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 347V |
Wattage | 148W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |