Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

OHB-24SE-W-347V-L840-CD-MP-U

  • Precision designed optical performance
OHB-24SE-W-347V-L840-CD-MP-U

OHB-24SE-W-347V-L840-CD-MP-U

Resources

Specifications

Product Description

Brand Name Metalux
Family OHB LED High Bay
Description Optimized LED High Bay, 24K Standard Efficacy Lumens, 80CRI, 4000K, Wide Distribution, 0-10V Dim Driver

Product Details

Lamp Type LED
Amperage Rating N/A
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 347V
Wattage 148W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?