- 13 inch width in 2ft and 4ft lengths
Specifications
Product Description
Brand Name | Metalux |
Family | LHB LED High Bay |
Description | LED High Bay36000 Lumens120-277V ,80 CRI,5000K ,0-10V Dimming Driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.96A at 277V |
Color Temperature Max | 5000K |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 267W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |