- 13 inch width in 2ft and 4ft lengths
- Standard diffused lens provides added protection and glare control
- High performance efficacy up to 143 lm/W
- Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
- Lumen packages – 12K, 18K, 24K and 36K
- Medium distribution
- 4000k and 5000k CCT
- 80CRI standard
- 0-10V dimming standard
Metalux
LHB-12-UNV-L840-CD-U
Specifications
Product Description
Brand Name | Metalux |
Family | LHB LED High Bay |
Description | LED Linear High Bay, 12K Lumens, 4000K, 120/277V Dim Driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.314 at 277V |
Color Temperature Max | 4000K |
Mounting | Suspended |
Voltage Rating | 120/277V |
Wattage | 87 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |