- 4" linear system with superior performance and architectural appeal
Specifications
Product Description
Brand Name | Metalux |
Family | RCG LED Series |
Description | 4' Slot, 560 Lumens per foot, 80 CRI, 3500K |
Product Details
Lamp Type | LED |
Amperage Rating | .065 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 18 W |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |