Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

3APSHP3040R

  • 105 lm/W efficacy and up to 4000 lumen output
  • Ideal for replacing single or two lamp fluorescent fixtures
  • Integrated reflector design focuses light where you need it
  • 5ft 120V grounded plug-in power cord
  • Easy on/off convenience with included pull chain (4APSHP only)
  • 120V, FCC class B, low temperature start, non-dimming driver
  • 10" chain and S-hooks for suspension mounting included
  • Light-weight extruded aluminum chassis and finished endcaps
  • Available in 3ft and 4ft nominal lengths. Three (3) year warranty.
3APSHP3040R

3APSHP3040R

Resources

Specifications

Product Description

Brand Name Metalux
Family APSHP Utility Shoplight
Description 3' LED Utility Shoplight, 4000K, 30W, 120V Non-Dimming

Product Details

Lamp Type LED
Amperage Rating 0.25 A
Color Temperature Max 4000K
Mounting Suspended
Voltage Rating 120V
Wattage 30 W
Country of Origin CN
ARRA No
Dimensional Data 3"

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?