Brand Name | McGraw-Edison |
Family | TopTier LED |
Description | Round WaveStream Parking Garage and Canopy LED Luminaire, C3 Lumen Package, 120-277V, 4000K CCT, 70 CRI, WQ Wide Distribution, Gray |
UPC | 080083786503 |
Amperage Rating | 0.41A/0.19A |
Color Temperature Max | 4000K |
Distribution | Wide |
Lamp Type | LED |
Mounting | Surface/Pendant |
Voltage Rating | 120-277V |
Wattage | 45W |
Product Weight | 16.0 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |