McGraw-Edison

GLEON Galleon Flood

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • Lumen packages range from 4,200 – 80,800 (34W – 640W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and light square
  • 3G vibration rated
  • Five-year warranty
  • Adjustable pole, slipfitter and wall-mounted configurations
  • Five-year warranty

Want to purchase this product?

Need more information?