Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

McGraw-Edison

LRC LED Recessed Canopy

  • L90, 60,000 hours at 40°C (per IESNA TM-21)
  • 4000K CCT, nominal 70 CRI
  • -40°C to 40°C operating range
  • IP66 rated housing
  • Five-year warranty
LRC LED Recessed Canopy

LRC LED Recessed Canopy

Overview

The LRC luminaire is specifically designed for recessed applications in single or double skin canopies, with thicknesses up to 4mm or 5/32". Three specialized optics are optimized for efficiency and uniformity, delivering high light levels on task. Typical applications include retail gas stations, convenience stores, banks and pharmacies. UL/cUL listed for wet locations.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?