Catalog Number:
1211-lp-cf9-120-bk
Lumiére
  • Louvered or open faceplate style
  • Aluminum or polycarbonate faceplate material
  • Recess mounted polycarbonate housing
  • Integral 120-volt ballast included
  • Specular pebblestone aluminum reflector
  • ADA Compliant
  • Stainless steel hardware
  • Three-year warranty

Resources

Specifications

Product Description

Brand Name Lumiere
Family Zuma 1211-LA
Description 9W TT Louvered Polycarbonate Faceplate, Black

Product Details

UPC 783363038490
Amperage Rating 0.075 (at 120V)
Lamp Type Compact Fluorescent
Mounting Recessed Mount
Voltage Rating 120V
Wattage 9W
Product Weight 1.581
Case Quantity 1
Pallet Quantity 650
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?