Catalog Number:
tm05-wt
Lumiére
  • Includes standard 0.5" NPS threaded mounting-hole
  • Made from die-cast aluminum or stainless steel
  • Available in multiple finishes (please specify)

Resources

Specifications

Product Description

Brand Name Lumiere
Family Surface/Wall/Tree Mounts
Description Rectangular Mount surface/Tree, White

Product Details

UPC 783363041834
Mounting Accessory
Voltage Rating Accessory
Product Weight 1
Case Quantity 1
Pallet Quantity 1
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?