Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumiere

Eon 303 S1 Ceiling Light

  • 180° Adjustability at the knuckle
  • 2700K, 3000K, 3500K or 4000K Color Temperature and Amber (585-595nm)
  • Forward/Lateral Throw or Flood Optics with diffuse glass sealed lens
  • Patented AccuLED OpticsTM System
  • Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
  • ELV or 0-10 Dimming
  • IP66 Rated
Eon 303 S1 Ceiling Light

Eon 303 S1 Ceiling Light

Overview

The Lumiere Eon LED 303-S1 Sign Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-S1 impervious to contaminants. It is available in 8.5W and 15.5W. The Eon sign luminaire is ideal for floodlight illumination of wall mounted signage, building façade architecture or for wall mount applications where greater lateral or forward throw illumination is needed. Can be ceiling and invert mounted for façade/canopy illumination. The luminaire may be used indoors or outdoors and carries and IP66 rating.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?