- Single or double source
- Non-adjustable uplight, downlight, or combination
- Precision machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Holds up to 3 optical accessories
- Three-year warranty
Lumiere
912-2-50PAR20-120-BZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Westwood 912-2 |
Description | 50W PAR20 Dual Head, Bronze |
Product Details
Lamp Type | PAR20 |
Amperage Rating | 0.833 (at 120V) |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 50W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |