- 200° tilt, 360° rotation
- Standard integral 12V step-down transformer
- Precision-machined housing, hood, and stem with spun canopy
- Stainless steel hardware
- Removable hood for easy relamping and multiple lighting effects
- Holds up to 3 optical accessories
- Three-year warranty
Lumiere
903-50MR16-120/12-BZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Westwood 903 |
Description | 50W MR16 Single Head Integral Transformer, Bronze |
Product Details
Lamp Type | MR16 |
UPC | 783363044798 |
Amperage Rating | 0.417 (at 120V) |
Mounting | Surface Mount |
Voltage Rating | 120V to 12V |
Wattage | 50W |
Product Weight | 2.054 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |