- 340° tilt, 360° rotation
- Connects directly to line voltage
- Precision-machined aluminum hood and mounting stem
- Die-cast aluminum body
- Stainless steel hardware
- Holds up to three optical accessories
- Three-year warranty
Lumiere
806-50PAR20-120-BZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Coronado 806 |
Description | 50W PAR20 Side Stem, Bronze. |
Product Details
Lamp Type | PAR20 |
UPC | 783363040134 |
Amperage Rating | 0.417 (at 120V) |
Mounting | Stem |
Voltage Rating | 120V |
Wattage | 50W |
Product Weight | 1.65 |
Case Quantity | 1 |
Pallet Quantity | 650 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |