Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumiere

Cambria 203

  • 340° tilt, 360° rotation
  • Precision-machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • Siphon Protection System (S.P.S.)
  • Holds up to three optical accessories
  • Three-year warranty
Cambria 203

Cambria 203

Overview

Cambria 203 is a small, low voltage dimmable LED and halogen MR16 luminaire. It is available with a fully adjustable side swivel stem (203, 203-FL), an adjustable center rear swivel (203-CRS) or a stationary rear flush mount (203-FM). Side swivel models 203 and 203-FL provide 340° tilt and 360° rotation. Center rear swivel model CRS provides 200° tilt and 360° rotation. Center rear swivel model CRS provides 200° tilt and 360° rotation. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.

Resources

Stock Catalog Number (8)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?