Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumiere

Boca 696

  • Adjustable beam: 22° tilt, 360° rotation
  • 12°, 21° and 41° beam spread options
  • 2700K, 3000K, 4000K, 5700K and Amber, dimmable
  • Line and low voltage options
  • IP67 thermoplastic compression molded recessed housing
  • Machined trim
  • Suitable for indoor or outdoor use
  • Low lens temperature
  • Wet location listed
  • Three-year warranty
Boca 696

Boca 696

Overview

Boca 696 is a compact 6-1/4” diameter by 9.25” deep in-ground LED luminaire. It comes standard with either a line voltage option (integral 12V magnetic step down transformer) or a low voltage option (remote low voltage transformer is required). The integral transformer allows the fixture to be connected directly to 120V, 230V, 240V or 277V line voltage (specify). The adjustable lamp assembly provides +/- 22° vertical tilt and 360° horizontal rotation for precision uplighting, wall washing or general illumination in constricted areas. Designed for recessed mounting in concrete, brick, stone or dirt, it is suitable for drive-over applications. Fixture is also suitable for recessed mounting in indoor or outdoor wood flooring. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. The Boca 696 includes Lumiere’s exclusive Siphon Protection System (S.P.S.) which prevents water from siphoning into the fixture through its own lead wires.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?