- Includes adjustable mounting base with lockable aiming
- Includes 15' low-voltage SJO cord
- Precision-machined bronze or stainless steel
- Available as wet-dry fixture (1407D)
- Stainless steel hardware
- Holds up to three optical accessories
- Three-year warranty
Lumiere
1407-75MR16-12-NBZ
Specifications
Product Description
Brand Name | Lumiere |
Family | Atlantis 1407 |
Description | 75W MR16, Natural Bronze |
Product Details
Lamp Type | LED |
UPC | 622697307103 |
Amperage Rating | 0.083 (at 120V) |
Mounting | Yoke |
Voltage Rating | 12V |
Wattage | 75W |
Product Weight | 6.4 |
Case Quantity | 1 |
Pallet Quantity | 150 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |