Catalog Number:
xtor6b-pma
Lumark
  • Wall, inverted or pole mount. Energy saving replacement up to 250W HID
  • Patented heavy-duty construction, maximum LED performance
  • Die-cast aluminum, low-profile design with hinged removable door
  • 58W and 81W full cutoff and refractive lens models
  • Sealed LED optical chamber with 4000K and 5000K (CCT)
  • Rated for -40°C to 40°C. High ambient 50°C available
  • Options include pole mount arm, dimming, occupancy sensors
  • Emergency egress battery pack
  • Five-year warranty

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour MAXX LED
Description Crosstour MAXX, LED 58W, Wall Mount, Full Cutoff Door, Pole Mount Arm, 5000K, 120-277V, Carbon Bronze

Product Details

UPC 080083775149
Amperage Rating 0.22A at 277V
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall Mount
Optical - Wall Packs Full Cutoff
Voltage Rating 120-277V
Wattage 58W
Product Weight 11.45
Case Quantity 2
Pallet Quantity 54
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?