Catalog Number:
wg-xtor
Lumark
  • Patented, slim, low-profile LED design
  • Wall, surface, post, bollard, low-level, inverted, floodlight mounting
  • Die-cast aluminum, hinged, removable door and back box
  • Secure lock-hinge and single-point closure
  • Mounts to a variety of junction boxes or conduit entries
  • Silicone-sealed optical LED lens, Available in 5000K or 3500K (CCT)
  • 120V, 120-277V and 347V models available
  • Optional floodlighting kit converts from wall to floodlight

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour LED
Description Wire Guard for Crosstour

Product Details

UPC 080083607402
Mounting Accessory
Voltage Rating Accessory
Product Weight 1.75
Case Quantity 15
Pallet Quantity 120
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?